2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

lighting_area_cooper_metalux_all_pro_fe0650_fe0650___white_HI

Expand Table
EN
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Tilt Angle
TILTANGLE
Spot Field Angle
SPOTFIELDANGLE
Spot Beam Angle
SPOTBEAMANGLE
Light Loss Factor
LIGHTLOSSFACTOR
Initial Intensity
INITIALINTENSITY
Initial Color
INITIALCOLOR
Dimming Lamp Color Temperature Shift
DIMMINGLAMPCOLORTEMPERATURESHIFT
Color Filter
COLORFILTER
Voltage
VOLTAGE [V]
Power Factor
POWERFACTOR
Lamp
LAMP
Frequency
FREQUENCY [Hz]
Connector Description
CONNECTORDESCRIPTION
Apparent Load
APPARENTLOAD [VA]
1
2
3
4
FE0650 - Bronze
HI
90.000
90.000
30.000
0.000
0.000
0.000
0.000
16777215.000
120.000
0.900
LED
50.000
Power In
11.000
FE0650 - White
HI
90.000
90.000
30.000
0.000
0.000
0.000
0.000
16777215.000
120.000
0.900
LED
50.000
Power In
11.000
FES0650 - Bronze
HI
90.000
90.000
30.000
0.000
0.000
0.000
0.000
16777215.000
120.000
0.900
LED
50.000
Power In
11.000
FES0650 - White
HI
90.000
90.000
30.000
0.000
0.000
0.000
0.000
16777215.000
120.000
0.900
LED
50.000
Power In
11.000
Näytä pakattu näyttö (4 tuotteet)
Viimeisin muutos17.05.2019 07:38:29
Yksikkö

Luokitukset

By BIM categories

BIM_LAMPS Lamps

CNS

CNSERPBASE Object Properties
Type Codelighting_area_cooper_metalux_all_pro_fe0650_fe0650___white_HI

ECLASS 14.0

27-11-03-26 Katu- ja aukiovalaisin

ETIM 10.0

EC000062 Luminaire for streets and places

OmniClass 2006

23-40_10_14_31 23-40 10 14 31 Public Lighting Columns

OmniClass

23-11 29 37 23-11 29 37 - Public Lighting Columns

Uniclass2015

70_80_25 70 80 25 - External lighting systems